HPGP High Torque Series
The HPGP Harmonic Planetary® gearhead uses four planet gears to deliver High-Torque and High-Accuracy in a compact package. The gearhead incorporates continuous backlash compensation that ensures low backlash throughout the life of the gear. A large Cross Roller bearing serves as the output flange and can directly support large loads with high moment stiffness. HPGP planetary gears are available with a flange output, smooth output shaft or a shaft with a key and tapped center hole.
- Available in 6 Frame Sizes
 - Peak Torque: 12Nm to 3,940Nm
 - Ratios: 4:1 to 45:1
 - High Efficiency
 - Backlash <3 arc-min (<1arc-min available as an option)
 - Repeatability ±20 arc-sec
 - High load capacity Cross Roller output bearing
 - Quick Connect® coupling for easy mounting of any motor
 - Available with flange output, output shaft without key or shaft with key and center tapped hole
 
Compare Products Your current units are metric. Change to english.
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed | 
| Compare Products | Nm | Nm | Nm | rpm | 
Loading...
| Ordering Code | Ratio | Rated Torque L50 | Limit for Repeated Peak Torque | Limit for Momentary Peak Torque | Max. Input Speed | 
| Compare Products | Nm | Nm | Nm | rpm | |
| Sort | 
                            
                                Sort 
                            
                             Hide  | 
                    
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                            
                                Sort 
                            
                             Hide  | 
                    
                    
                    
                    
                    
                    
                    
                    
                    
            
| Selections | 
                                 
                                    to
                                 
                                 |     
                                
                            
                                 
                                    to
                                 
                                 |     
                            
                                 
                                    to
                                 
                                 |     
                            
                                 
                                    to
                                 
                                 |     
                            
                                 
                                    to
                                 
                                 |     
                                
                                
                                
                                
                                
                                
                                
                                
                                
                
| Select All Select None | |||||
| HPGP-11A-5 | 05 | 6.6 | 12 | 20 | 10,000 | 
| HPGP-11A-21 | 21 | 10 | 13 | 20 | 10,000 | 
| HPGP-11A-37 | 37 | 12 | 13 | 20 | 10,000 | 
| HPGP-11A-45 | 45 | 13 | 13 | 20 | 10,000 | 
| HPGP-14A-5 | 05 | 15 | 39 | 56 | 6,000 | 
| HPGP-14A-11 | 11 | 20 | 38 | 63 | 6,000 | 
| HPGP-14A-15 | 15 | 21 | 39 | 63 | 6,000 | 
| HPGP-14A-21 | 21 | 23 | 39 | 63 | 6,000 | 
| HPGP-14A-33 | 33 | 27 | 39 | 63 | 6,000 | 
| HPGP-14A-45 | 45 | 29 | 39 | 63 | 6,000 | 
| HPGP-20A-5 | 05 | 50 | 133 | 217 | 6,000 | 
| HPGP-20A-11 | 11 | 59 | 156 | 217 | 6,000 | 
| HPGP-20A-15 | 15 | 70 | 142 | 217 | 6,000 | 
| HPGP-20A-21 | 21 | 78 | 142 | 217 | 6,000 | 
| HPGP-20A-33 | 33 | 72 | 156 | 217 | 6,000 | 
| HPGP-20A-45 | 45 | 98 | 142 | 217 | 6,000 | 
| HPGP-32A-5 | 05 | 150 | 400 | 650 | 6,000 | 
| HPGP-32A-11 | 11 | 160 | 440 | 650 | 6,000 | 
| HPGP-32A-15 | 15 | 220 | 400 | 650 | 6,000 | 
| HPGP-32A-21 | 21 | 240 | 400 | 650 | 6,000 | 
| HPGP-32A-33 | 33 | 200 | 440 | 650 | 6,000 | 
| HPGP-32A-45 | 45 | 280 | 400 | 650 | 6,000 | 
| HPGP-50A-5 | 05 | 380 | 1,460 | 1,850 | 4,500 | 
| HPGP-50A-11 | 11 | 450 | 1,460 | 2,180 | 4,500 | 
| HPGP-50A-15 | 15 | 460 | 1,500 | 2,180 | 4,500 | 
| HPGP-50A-21 | 21 | 490 | 1,460 | 2,180 | 4,500 | 
| HPGP-50A-33 | 33 | 620 | 1,460 | 2,180 | 4,500 | 
| HPGP-50A-45 | 45 | 640 | 1,360 | 2,180 | 4,500 | 
| HPGP-65A-4 | 04 | 1,150 | 3,520 | 4,500 | 2,500 | 
| HPGP-65A-5 | 05 | 1,190 | 3,790 | 4,500 | 3,000 | 
| HPGP-65A-12 | 12 | 1,360 | 3,790 | 4,500 | 3,000 | 
| HPGP-65A-15 | 15 | 1,670 | 3,940 | 4,500 | 3,000 | 
| HPGP-65A-20 | 20 | 1,520 | 3,790 | 4,500 | 3,000 | 
| HPGP-65A-25 | 25 | 1,900 | 3,840 | 4,500 | 3,000 |