| Series | Size | Version | Ratio | Type |
|---|---|---|---|---|
| HPG | 65 | A | 40 | U1 |
- High Efficiency
- Low Backlash
- High load capacity output bearing
| Gear Model Number |
| Gear Dimensions (see drawing) | ||
|---|---|---|
| Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
| Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
| Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
| Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
| Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
| Mass | kg | |
| Gear Performance Data | ||
|---|---|---|
| Rated Torque L10 | 640 | Nm |
| Rated Torque L50 | 1,320 | Nm |
| Limit for Average Torque | 1,300 | Nm |
| Limit for Repeated Peak Torque | 1,900 | Nm |
| Limit for Momentary Peak Torque | 4,500 | Nm |
| Starting Torque | 193 | Ncm |
| Backdriving Torque | 77 | Nm |
| Max. Input Speed | 3,000 | rpm |
| Ave. Input Speed | 2,000 | rpm |
| Standard Accuracy | 3 | arc min |
| Gear Backlash | < 3 | arc min |
| Input Inertia | 16 | kg-cm^2 |
| Mass | 48 | kg |
| Torsional Stiffness | ||
|---|---|---|
| K1 | 125 | 10^4 Nm / rad |
| Output Bearing | ||
|---|---|---|
| Pitch Circle Diameter (dp) | 0.17 | m |
| Basic Dynamic Rated Load (C) | 906 | 10^2 N |
| Basic Static Rated Load (Co) | 1,480 | 10^2 N |
| Allowable Moment Load (Mc) | 3,900 | Nm |
| Moment Stiffness (Km) | 364 | 10^4 Nm / rad |
| Permissible Radial Load | 17,600 | N |
| Permissible Axial Load | 26,300 | N |