| Series | Size | Version | Ratio | Type |
|---|---|---|---|---|
| HPG | 50 | A | 11 | U1 |
- High Efficiency
- Low Backlash
- High load capacity output bearing
| Gear Model Number | HPG-50A-11 | |
| Gear Dimensions (see drawing) | ||
|---|---|---|
| Flange Dim A - Motor Adapter Flange Bore Dia. | mm | |
| Flange Dim B - Motor Adapter Flange Bore Depth | mm | |
| Motor Dim C - Motor Bolt Circle Dia. | mm | |
| Flange Dim D - Bolt Size | ||
| Coupling Dim F - Motor Coupling Bore Dia. | mm | |
| Mass | 16 | kg |
| Gear Performance Data | ||
|---|---|---|
| Rated Torque L10 | 200 | Nm |
| Rated Torque L50 | 340 | Nm |
| Limit for Average Torque | 400 | Nm |
| Limit for Repeated Peak Torque | 1,200 | Nm |
| Limit for Momentary Peak Torque | 2,180 | Nm |
| Starting Torque | 110 | Ncm |
| Backdriving Torque | 12 | Nm |
| Max. Input Speed | 4,500 | rpm |
| Ave. Input Speed | 2,000 | rpm |
| Standard Accuracy | 3 | arc min |
| Gear Backlash | < 3 | arc min |
| Input Inertia | 7.1 | kg-cm^2 |
| Mass | 16 | kg |
| Torsional Stiffness | ||
|---|---|---|
| K1 | 47 | 10^4 Nm / rad |
| Output Bearing | ||
|---|---|---|
| Pitch Circle Diameter (dp) | 0.12 | m |
| Basic Dynamic Rated Load (C) | 416 | 10^2 N |
| Basic Static Rated Load (Co) | 760 | 10^2 N |
| Allowable Moment Load (Mc) | 1,076 | Nm |
| Moment Stiffness (Km) | 100 | 10^4 Nm / rad |
| Permissible Radial Load | 5,500 | N |
| Permissible Axial Load | 8,220 | N |