Harmonic Drive LLC | 42 Dunham Ridge, Beverly, MA 01915 | 800-921-3332
Harmonic Drive and Harmonic Planetary are registered trademarks of Harmonic Drive LLC.


Series Size Version Ratio Type
HPG 14 A 15 U1
  • High Efficiency
  • Low Backlash
  • High load capacity output bearing
**Drawing does not include modified features for mounting the selected motor.

Gear Model Number
Gear Dimensions (see drawing)
Flange Dim A - Motor Adapter Flange Bore Dia. {{foundMotor.flangeDimA}} mm
Flange Dim B - Motor Adapter Flange Bore Depth {{foundMotor.flangeDimB}} mm
Motor Dim C - Motor Bolt Circle Dia. {{foundMotor.dimC}} mm
Flange Dim D - Bolt Size {{foundMotor.flangeDimD}}
Coupling Dim F - Motor Coupling Bore Dia. {{foundMotor.couplingDimF}} mm
Mass kg
Gear Performance Data
Rated Torque L10 9 Nm
Rated Torque L50 16 Nm
Limit for Average Torque 15 Nm
Limit for Repeated Peak Torque 30 Nm
Limit for Momentary Peak Torque 63 Nm
Starting Torque 15 Ncm
Backdriving Torque 2.3 Nm
Max. Input Speed 6,000 rpm
Ave. Input Speed 3,000 rpm
Standard Accuracy 4 arc min
Gear Backlash < 3 arc min
Input Inertia 0.05 kg-cm^2
Mass 0.8 kg
Torsional Stiffness
K1 0.47 10^4 Nm / rad
Output Bearing
Pitch Circle Diameter (dp) 0.04 m
Basic Dynamic Rated Load (C) 51.1 10^2 N
Basic Static Rated Load (Co) 70.8 10^2 N
Allowable Moment Load (Mc) 32.3 Nm
Moment Stiffness (Km) 3 10^4 Nm / rad
Permissible Radial Load 650 N
Permissible Axial Load 980 N

Contact

Contact Us

Email us a Question

or
Call 1-800-921-3332

Hours 8:00am - 5:00pm EST
Monday through Friday