| Series | Size | Version | Ratio | Type |
|---|---|---|---|---|
| HPG | 11 | B | 21 | U1 |
- High Efficiency
- Low Backlash
- High load capacity output bearing
| Gear Model Number |
| Gear Dimensions (see drawing) | ||
|---|---|---|
| Flange Dim A - Motor Adapter Flange Bore Dia. | {{foundMotor.flangeDimA}} | mm |
| Flange Dim B - Motor Adapter Flange Bore Depth | {{foundMotor.flangeDimB}} | mm |
| Motor Dim C - Motor Bolt Circle Dia. | {{foundMotor.dimC}} | mm |
| Flange Dim D - Bolt Size | {{foundMotor.flangeDimD}} | |
| Coupling Dim F - Motor Coupling Bore Dia. | {{foundMotor.couplingDimF}} | mm |
| Mass | kg | |
| Gear Performance Data | ||
|---|---|---|
| Rated Torque L10 | 3.4 | Nm |
| Rated Torque L50 | 8 | Nm |
| Limit for Average Torque | 6 | Nm |
| Limit for Repeated Peak Torque | 10 | Nm |
| Limit for Momentary Peak Torque | 20 | Nm |
| Starting Torque | 6.8 | Ncm |
| Backdriving Torque | 1.4 | Nm |
| Max. Input Speed | 10,000 | rpm |
| Ave. Input Speed | 3,000 | rpm |
| Standard Accuracy | 5 | arc min |
| Gear Backlash | < 3 | arc min |
| Mass | 0.26 | kg |
| Torsional Stiffness | ||
|---|---|---|
| K1 | 0.22 | 10^4 Nm / rad |
| Output Bearing | ||
|---|---|---|
| Pitch Circle Diameter (dp) | 0.02 | m |
| Basic Dynamic Rated Load (C) | 31.16 | 10^2 N |
| Basic Static Rated Load (Co) | 40.87 | 10^2 N |
| Allowable Moment Load (Mc) | 9.5 | Nm |
| Moment Stiffness (Km) | 0.88 | 10^4 Nm / rad |
| Permissible Radial Load | 440 | N |
| Permissible Axial Load | 660 | N |