HPG-RA Planetary Gearbox
Right Angle Planetary Gear
The HPG-RA Harmonic Planetary® gearhead delivers High-Torque and High-Accuracy in a compact Right Angle design. The gearbox incorporates continuous backlash compensation that ensures low backlash throughout the life of the gear. A large Cross Roller bearing serves as the output flange and can directly support large loads with high moment stiffness. HPG Right Angle planetary gears are available with a flange output, smooth output shaft or a shaft with a key and tapped center hole.
- Right Angle configuration
- Available in 3 Frame Sizes
- Peak Torque: 150Nm to 2,200Nm
- Ratios: 5:1 to 50:1
- High Efficiency
- Backlash <3 arc-min
- High load capacity Cross Roller output bearing
- Quick Connect® coupling for easy mounting of any motor
- Available with flange output, output shaft without key or shaft with key and center tapped hole