CSF-GH Gearbox
Zero-backlash CSF-GH Harmonic Drive® gearheads are available with reduction ratios, 50:1 to 160:1. The CSF-GH utilizes our proprietary S tooth profile to provide high torque and high accuracy. The Quick Connect® coupling design allows easy mounting of any servo motor.
- Zero Backlash
- Available in 5 Sizes
- Peak Torque: 18Nm to 2,630Nm
- Ratios: 50:1 to 160:1
- Accuracy: <1 arc-min
- Repeatability: ±4 to ±10 arc-sec
- Cross Roller output bearing
- Available with flange output, output shaft without key or shaft with key and center tapped hole
Learn More...